(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Free Mount Cylinder, Compatible With Rechargeable Batteries, 25A-CUJ Series (Part Numbers)

Mini Free Mount Cylinder, Compatible With Rechargeable Batteries, 25A-CUJ Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Drawing

Mini free mount cylinder, compatible with rechargeable batteries, 25A-CUJ series, drawing

25A-C□UJB6, 8, 10

Product Specifications

Part number display method

■⌀6, ⌀8, ⌀10

Mini free mount cylinder, compatible with rechargeable batteries, 25A-CUJ series, product specifications 01

* The specifications of 25A- are the same as the standard product.

■⌀12, ⌀16, ⌀20

Mini free mount cylinder, compatible with rechargeable batteries, 25A-CUJ series, product specifications 02

* The specifications and drawing of 25A- are the same as the standard product.

Part number of cylinder with built-in magnet

If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
(Example) 25A-CDUJB8-15DM

Standard table

25A-C□UJB6, 8, 10

Unit: mm
Tube inner diameterL dimension
68
810
1011

* Dimensions other than the above are the same as the standard product.

Part Number
25A-CDUJB6-4DM
25A-CDUJB6-4DM-F8B
25A-CDUJB6-6D
25A-CDUJB6-6D-M9NLS
25A-CDUJB6-8DM-F8B
25A-CDUJB6-10D-F8NL
25A-CDUJB6-10DM-M9NWLS
25A-CDUJB6-15DM
25A-CDUJB8-6D-F8BL
25A-CDUJB8-10D-F8BL
25A-CDUJB8-10DM
25A-CDUJB10-4D
25A-CDUJB10-6D-M9BLS
25A-CDUJB10-8D-F8BL
25A-CDUJB10-10D
25A-CDUJB10-10D-F8BL
25A-CDUJB10-10D-M9BLS
25A-CDUJB10-10D-M9NWLS
25A-CDUJB10-15D
25A-CDUJB10-20D-F8NL
25A-CDUJB12-5DM-F8B
25A-CDUJB12-5DM-F8BL
25A-CDUJB12-10DM
25A-CDUJB12-10DM-F8B
25A-CDUJB12-15DM
25A-CDUJB12-20D-F8BZ
25A-CDUJB16-5DM
25A-CDUJB16-10DM
25A-CDUJB16-10DM-F8BL
25A-CDUJB16-20D
25A-CDUJB16-20D-M9BWS
25A-CDUJB20-5DM
25A-CDUJB20-5DM-M9NS
25A-CDUJB20-10D
25A-CDUJB20-10DM
25A-CDUJB20-25DM
25A-CDUJB20-25DM-F8BL
25A-CDUJB20-40DM
25A-CDUJB20-50D
25A-CDUJB20-50DM
25A-CDUJB20-50DM-F8B
25A-CDUJS12-15DM-F8BL
25A-CDUJS16-10D-F8BL
25A-CDUJS16-15D-F8BL
25A-CDUJS16-20D-M9BWS
25A-CDUJS20-40DM
25A-CUJB6-4D
25A-CUJB20-5DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 64-10~700.15 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 64-0.15 to 0.7Built-in magnetF8B0.52-Male rod end

-

1 Piece(s) Quote 66-10~700.15 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 66-0.15 to 0.7Built-in magnetM9N31-Female rod end

-

1 Piece(s) Quote 68-0.15 to 0.7Built-in magnetF8B0.52-Male rod end

-

1 Piece(s) Quote 610-0.15 to 0.7Built-in magnetF8N32-Female rod end

-

1 Piece(s) Quote 610-0.15 to 0.7Built-in magnetM9NW31-Male rod end

-

1 Piece(s) Quote 615-10~700.15 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 86-0.15 to 0.7Built-in magnetF8B32-Female rod end

-

1 Piece(s) Quote 810-0.15 to 0.7Built-in magnetF8B32-Female rod end

-

1 Piece(s) Quote 810-10~700.15 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 104-10~700.1 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 106-0.1 to 0.7Built-in magnetM9B31-Female rod end

-

1 Piece(s) Quote 108-0.1 to 0.7Built-in magnetF8B32-Female rod end

-

1 Piece(s) Quote 1010-10~700.1 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 1010-0.1 to 0.7Built-in magnetF8B32-Female rod end

-

1 Piece(s) Quote 1010-0.1 to 0.7Built-in magnetM9B31-Female rod end

-

1 Piece(s) Quote 1010-0.1 to 0.7Built-in magnetM9NW31-Female rod end

-

1 Piece(s) Quote 1015-10~700.1 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 1020-0.1 to 0.7Built-in magnetF8N32-Female rod end

-

1 Piece(s) Quote 125-0.07 to 0.7Built-in magnetF8B0.52-Male rod end

-

1 Piece(s) Quote 125-0.07 to 0.7Built-in magnetF8B32-Male rod end

-

1 Piece(s) Quote 1210-10~700.07 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 1210-0.07 to 0.7Built-in magnetF8B0.52-Male rod end

-

1 Piece(s) Quote 1215-10~700.07 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 1220-0.07 to 0.7Built-in magnetF8B52-Female rod end

-

1 Piece(s) Quote 165-10~700.07 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 1610-10~700.07 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 1610-0.07 to 0.7Built-in magnetF8B32-Male rod end

-

1 Piece(s) Quote 1620-10~700.07 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 1620-0.07 to 0.7Built-in magnetM9BW0.51-Female rod end

-

1 Piece(s) Quote 205-10~700.05 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 205-0.05 to 0.7Built-in magnetM9N0.51-Male rod end

-

1 Piece(s) Quote 2010-10~700.05 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 2010-10~700.05 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 2025-10~700.05 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 2025-0.05 to 0.7Built-in magnetF8B32-Male rod end

-

1 Piece(s) Quote 20--10~700.05 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 2050-10~700.05 to 0.7Built-in magnetWithout auto switch---Female rod end

-

1 Piece(s) Quote 2050-10~700.05 to 0.7Built-in magnetWithout auto switch---Male rod end

-

1 Piece(s) Quote 2050-0.05 to 0.7Built-in magnetF8B0.52-Male rod end

-

1 Piece(s) Quote 1215-0.07 to 0.7Built-in magnetF8B32Axial mountingMale rod end

-

1 Piece(s) Quote 1610-0.07 to 0.7Built-in magnetF8B32Axial mountingFemale rod end

-

1 Piece(s) Quote 1615-0.07 to 0.7Built-in magnetF8B32Axial mountingFemale rod end

-

1 Piece(s) Quote 1620-0.07 to 0.7Built-in magnetM9BW0.51Axial mountingFemale rod end

-

1 Piece(s) Quote 20--10~700.05 to 0.7Built-in magnetWithout auto switch--Axial mountingMale rod end

-

1 Piece(s) Quote 64-10~700.15 to 0.7Without magnet----Female rod end

-

1 Piece(s) Quote 205-10~700.05 to 0.7Without magnet----Male rod end

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Connector type None

Tech Support