(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorber, Short Stroke Type, Rechargeable Battery Compatible, 25A-RJ Series

Shock Absorber, Short Stroke Type, Rechargeable Battery Compatible, 25A-RJ Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, it does not use materials whose main components are copper (Cu) and zinc (Zn)
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements
・ No electrolytic nickel plating or zinc plating with a copper base is used
* Electroless nickel plating is used
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the feature page from here.

    ■Handling of SMC products
    Web pages for products currently without individual pages will be released sequentially.
    If you have fixed a part number, click here to request a quote/order.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
25A-RJ0805
25A-RJ0805S
25A-RJ0805U
25A-RJ1006
25A-RJ1006S
25A-RJ1410
25A-RJ1410S
25A-RJ1410U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Mounting Screw [M] Overall Length L
(mm)
Max. Absorbed Energy
(J)
With cap Option

-

1 Piece(s) Quote 845.80.5Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 845.80.5Basic Type2 hex nuts / 1 stopper nut

-

1 Piece(s) Quote 854.30.5With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1051.3-Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1051.3-Basic Type2 hex nuts / 1 stopper nut

-

1 Piece(s) Quote 1477.13.7Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1477.13.7Basic Type2 hex nuts / 1 stopper nut

-

1 Piece(s) Quote 1490.63.7With urethane capHexagon nut: 2 pcs.

Loading...

  1. 1

Basic Information

Structure Fixed Type Main Body, Related Components Main Body Orifice Type Single Orifice Type
Operating Environment Standard Body Material Steel Collision speed range(m/s) 0.05 to 1

Tech Support