(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock absorber, YSR Series (Part Numbers)

Part Number

Configured Part Number is shown.

YSR-8-8-C

Shock absorber, YSR Series

Shock absorber, YSR Series

Specifications

Size4578101216202532
Stroke [mm]4558101220254060
Mode of operationHydraulic shock absorbers with return spring
Single acting, pushing
CushioningSelf-adjustable
Cushioning length [mm]4558101220254060
Type of mountingWith locknut
Impact velocity [m/s]0.05 to 20.05 to 3
Mounting positionAny
Product weight [g]58163251741853186001220
Ambient temperature [℃]-10 to +80
Corrosion resistance class CRC2
Part Number
YSR-8-8-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Resisting Force Value
(N)
Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Energy absorption per stroke
(J)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight

SGD 217.60

1 Piece(s) 8 Day(s) -[Steel] High-alloy steel50080.2830.022.52 - Moderate corrosiontress3457132 g

Loading...

  1. 1
 

Basic Information

Type of mounting With lock nut Piston rod material High-alloy steel Seals material NBR
Reset time at min. ambient temperature(s) 1

Please check the type/dimensions/specifications of the part YSR-8-8-C in the Shock absorber, YSR Series series.

Similar Part Numbers

Part Number
YSR-12-12-C
YSR-16-20-C
YSR-20-25-C
YSR-5-5-C
YSR-7-5-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Resisting Force Value
(N)
Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Energy absorption per stroke
(J)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight

SGD 252.25

1 Piece(s) 21 Day(s) -[Steel] Steel, Galvanized-120.212100.0552 - Moderate corrosiontress3457274 g

SGD 323.30

1 Piece(s) 21 Day(s) -[Steel] Steel, Galvanized-160.320300.1662 - Moderate corrosiontress34573185 g

SGD 440.05

1 Piece(s) 8 Day(s) 92000[Steel] Steel, Galvanized3000200.325600.32102 - Moderate corrosiontress34574318 g

SGD 147.10

1 Piece(s) 8 Day(s) 8000[Steel] High-alloy steel20050.25-0.010.9--8 g

SGD 153.45

1 Piece(s) 8 Day(s) 12000[Steel] High-alloy steel30070.25-0.011.2--16 g

Tech Support