(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series (Part Numbers)

Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-MKB12-10LZ-M9NL
25A-MKB12-10RZ
25A-MKB12-10RZ-M9BWSDPC
25A-MKB12-10RZ-M9NL
25A-MKB16-10LZ
25A-MKB16-10RZ
25A-MKB16-20LZ
25A-MKB16-20LZ-M9NL
25A-MKB16-20RZ
25A-MKB16-20RZ-M9NL
25A-MKB16-30LZ-M9NL
25A-MKB20-20RZ
25A-MKB25-10LZ
25A-MKB25-10RZ
25A-MKB25-20RZ
25A-MKB25-30RZ
25A-MKB32-30RZ
25A-MKB40-20LZ
25A-MKB40-20LZ-M9NL
25A-MKB40-20RZ
25A-MKB40-20RZ-M9BWV
25A-MKB40-20RZ-M9NL
25A-MKB50-20RZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Operating Temperature Range
(°C)
Clamping Force
(kN)
Rotating Direction Connecting Port Type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type

-

1 Piece(s) Quote 1210-10~6040LeftMM9N32 pcs.None

-

1 Piece(s) Quote 1210-40RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 1210-10~6040RightMM9BW0.52 pcs.M12 4-pin

-

1 Piece(s) Quote 1210-10~6040RightMM9N32 pcs.None

-

1 Piece(s) Quote 1610-75LeftMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 1610-75RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 1620-75LeftMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 1620-10~6075LeftMM9N32 pcs.None

-

1 Piece(s) Quote 1620-75RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 1620-10~6075RightMM9N32 pcs.None

-

1 Piece(s) Quote 1630-10~6075LeftMM9N32 pcs.None

-

1 Piece(s) Quote 2020-100RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 2510-185LeftMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 2510-185RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 2520-185RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 2530-185RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 3230-300RightRcWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote -20-525LeftRcWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote -20-10~60525LeftRcM9N32 pcs.None

-

1 Piece(s) Quote -20-525RightRcWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote -20-10~60525RightRcM9BWV0.52 pcs.None

-

1 Piece(s) Quote -20-10~60525RightRcM9N32 pcs.None

-

1 Piece(s) Quote -20-825RightRcWithout auto switch (built-in magnet)NoneNoneNone

Loading...

  1. 1

Basic Information

Operation Method Move Turning Support Type Tap Rotation Angle θ 90°±10°
Rod Tip Shape Female Thread Body Options No (Standard)

Tech Support