(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square Lens Lighting IFHA Series (Part Numbers)

Square Lens Lighting IFHA Series

Click this image to zoom it.

Move the mouse over the image to zoom

Lightweight lens lighting with low profile of 8 mm.
[Features]
・ Since there is no camera window, there is no light leakage and it is possible to evenly illuminate the entire glossy workpiece
・ Sharpness is greatly improved by the special optical design. Printed characters such as barcodes can be captured clearly
・ It can be installed in a space smaller than the housing size of only 8 mm
・ With a rich lineup of light emitting surfaces of 50 × 50 to 200 × 200 mm, the ideal shape can be selected.
・ The brightness is 6 times higher than before, so it can be used with high-speed shutters

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IFHA-50B
IFHA-50R
IFHA-50W
IFHA-75B
IFHA-75R
IFHA-75W
IFHA-100B
IFHA-100R
IFHA-100W
IFHA-150B
IFHA-150R
IFHA-150W
IFHA-200WHV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEmitting Color Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)

SGD 1,678.44

1 Piece(s) 21 Day(s) or more Blue80.1~100978.1–10-

SGD 1,678.44

1 Piece(s) 21 Day(s) or more Red80.1~100978.1–10-

SGD 1,678.44

1 Piece(s) 16 Day(s) or more White80.1~100978.1–10-

SGD 2,212.68

1 Piece(s) 21 Day(s) or more Blue100.1~15012210.1~20-

SGD 2,212.68

1 Piece(s) 21 Day(s) or more Red100.1~15012210.1~20-

SGD 2,212.68

1 Piece(s) 16 Day(s) or more White100.1~15012210.1~20-

SGD 2,594.48

1 Piece(s) 21 Day(s) or more Blue100.1~15014720.1~3022

SGD 2,594.48

1 Piece(s) 21 Day(s) or more Red100.1~15014720.1~3022

SGD 2,594.48

1 Piece(s) 16 Day(s) or more White100.1~15014720.1~3022

SGD 3,282.22

1 Piece(s) 21 Day(s) or more Blue150.1~20019720.1~3030

SGD 3,282.22

1 Piece(s) 21 Day(s) or more Red150.1~20019720.1~3030

SGD 3,282.22

1 Piece(s) 16 Day(s) or more White150.1~20019720.1~3030

SGD 3,665.32

1 Piece(s) 21 Day(s) or more White200.1~25024730.1~4033

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Round shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Surface Emission Height H (Range)(mm) 5~15
Height H (The max. value is applied for Flexible Type)(mm) 8 Input Voltage(V) 12 V DC

Tech Support