(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series (Part Numbers)

Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series

[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XLG-25K-2A93A-XP1A

■Please refer to the following for the details of the auto switch D-M9NJ.

Part Number
XLG-25K-2A93A-XP1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No

-

1 Piece(s) Quote KF25Flange surface, left5 to 60A93With 2 pcs. (Detection position: Valve opening and closing)Barrel Perfluoro (Compound No.: 70 W)Internal: 1.3 × 10^-8 External: 1.3 × 10^-8External: hard anodized aluminum, Internal: base materialValve seal 1 / valve seal 2 / external seal0.5None

Loading...

  1. 1

Basic Information

Type Pilot Vacuum Valve Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Switching Type 2-Position Normally Closed Pipe Port Type Flange
Seal Type Elastic Seal

Please check the type/dimensions/specifications of the part XLG-25K-2A93A-XP1A in the Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series series.

Similar Part Numbers

Part Number
XLG-16-2-XN1C
XLG-16-2M9//
XLG-16-2M9BA
XLG-25K-2A93A-XP1B
XLG-25K-2A93A-XQ1A
XLG-25K-2A93A-XQ1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No

-

1 Piece(s) Quote KF16Flange side5 to 60No auto-switch (no magnet)No auto switchEPDM 2101-80Internal: 1.3 × -10, External: 1.3 × -8External: hard anodized aluminum, Internal: base materialExternal seal-None

-

1 Piece(s) Quote KF16Flange side5 to 60No auto-switch (with magnet)No auto switchFKM (Formula No.: 1349-80)Internal: 1.3 × 10^-10 External: 1.3 × 10^-10External: hard anodized aluminum, Internal: base materialNone-None

-

1 Piece(s) Quote KF16Flange side5 to 60D-M9B solid-state auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone0.5None

-

1 Piece(s) Quote KF25Flange surface, left5 to 60A93With 2 pcs. (Detection position: Valve opening and closing)Barrel Perfluoro (Compound No.: 70 W)Internal: 1.3 × 10^-8 External: 1.3 × 10^-10External: hard anodized aluminum, Internal: base materialValve seal 1 / valve seal 20.5None

-

1 Piece(s) Quote KF25Flange surface, left5 to 60D-A93 reed auto switch (Flange size 16 not supported)2 pcs. valve open/closedKalrez 4079Internal: 1.3 × -8, External: 1.3 × -8External: hard anodized aluminum, Internal: base materialValve seal 1 / valve seal 2 / external seal0.5None

-

1 Piece(s) Quote KF25Flange surface, left5 to 60A93With 2 pcs. (Detection position: Valve opening and closing)Kalrez (Compound No.: 4079)Internal: 1.3 × 10^-10 External: 1.3 × 10^-8External: hard anodized aluminum, Internal: base materialExternal seal0.5None

Tech Support