(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) (Part Numbers)

Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT)

A shock absorber that can be adjusted for different collision speeds.
[Features]
· Built-in orifice opening/closing adjustment function.
· Absorbed energy is about 1.6 times that of conventional products.
· Adjustable.
· RB-LROEM (XT) low-speed type / RB-OEM (XT) standard type.
· Models available with or without cap included.
· Attached components: none / with lock collar / with stop collar / with rectangular flange / with square flange.
[Applications]
For use with robots, packing equipment, weaving machines, machine tools, etc.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc. are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis
    *The information above is correct as of December 2018.
  • Product images are representative images. Please refer to the catalog for detailed images.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-LROEMXT2.0MX2F

Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) Specifications

Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) external appearance

Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) external appearance

Low-Speed Type RB-LROEM Series

ModelRB-LROEMXT
1.5M × 1
RB-LROEMXT
1.5M × 2
RB-LROEMXT
2.0M × 2
Max. Absorbed Energy (J)4258502,260
Outer Diameter Thread SizeM42 × 1.5M64 × 2.0
Stroke Absorption (mm)255050
Collision Speed (m/s)*0.08 to 1.30.08 to 0.8
Max. Absorbed Energy per Hour (J/hr)126,000167,000271,000
Max. Drag Value (N)Note20,00020,00051,000
Equivalent Mass Range (kg)240 to 142,000480 to 284,000800 to 771,000
Spring Force (N)Extended494976
Compressed6880155
Max. Thrust (N)6,6606,66017,760
Temperature Range (°C)-10 to +80
Weight (kg)1.31.73.6
Attachable ComponentsCap
Stop Collar
Rectangular Flange-
Square Flange--
Lock Collar

Note: The maximum drag value is the impact force arising from collision when used at maximum absorbed energy.
*Indicates collision speed when one unit is used individually. If using two or more units in parallel, please refer to the catalog.

Standard Type / RB-OEM Series

ModelRB-OEMXT
1.5M × 1
RB-OEMXT
1.5M × 2
RB-OEMXT
1.5M × 3
RB-OEMXT
2.0M × 2
RB-OEMXT
2.0M × 4
RB-OEMXT
2.0M × 6
RB-OEM
3.0M × 2
RB-OEM
3.0M × 3.5
RB-OEM
3.0M × 5
RB-OEM
3.0M × 6.5
Max. Absorbed Energy (J)4258501,3002,2604,5206,7802,3004,0005,7007,300
Outer Diameter Thread SizeM42 × 1.5M64 × 2.0M85 × 2.0
Stroke Absorption (mm)255075501001505090125165
Collision Speed (m/s)*0.3 to 3.50.3 to 4.3
Max. Absorbed Energy per Hour (J/hr)126,000167,000201,000271,000362,000421,000372,000652,000933,0001,215,000
Max. Drag Value (N)Note20,00020,00020,00051,00051,00051,00067,00067,00067,00067,000
Equivalent Mass Range (kg)25 to 9,00045 to 18,00054 to 27,00075 to 47,000118 to 94,000130 to 141,000195 to 36,000215 to 36,000220 to 51,000300 to 56,700
Spring Force (N)Extended49323276699011011070120
Compressed686880155160285196196196330
Max. Thrust (N)2,8902,8902,8906,6606,6606,66012,00012,00012,00012,000
Temperature Range (°C)-10 to +80
Weight (kg)1.31.72.13.64.96.45.76.88.210.2
Attachable ComponentsCap
Stop Collar----
Rectangular Flange-------
Square Flange---
Lock Collar

Note: The maximum drag value is the impact force arising from collision when used at maximum absorbed energy.
*Indicates collision speed when one unit is used individually. If using two or more units in parallel, please refer to the catalog.

List of Dimensions When Stop Collar Is Attached

List of dimensions for when RB-(LR)OEMXT1.5M × 1 / RB-(LR)OEMXT2.0M × 2 are attached

List of dimensions for when RB-(LR)OEMXT1.5M × 1 and RB-(LR)OEMXT2.0M × 2 are attached

RB-OEMXT1.5M × 1 / RB-LROEMXT1.5M × 1

  • No cap: stroke: 25 mm; A: 0 mm; allowable difference: 0 to 5 mm
  • With cap: stroke: 25 mm; A: 18 mm; allowable difference: 0 to 4 mm

RB-OEMXT2.0M × 2/RB-LROEMXT2.0M × 2

  • No cap: stroke: 50 mm; A: 0 mm; allowable difference: 0 to 10 mm
  • With cap: stroke: 50 mm; A: 17 mm; allowable difference: 0 to 10 mm
List of dimensions for when RB-(LR)OEMXT1.5M × 2, RB-(LR)OEMXT1.5M × 3, RB-(LR)OEMXT2.0M × 4 and RB-(LR)OEMXT2.0M × 6 are attached

List of dimensions for when RB-(LR)OEMXT1.5M × 2, RB-(LR)OEMXT1.5M × 3, RB-(LR)OEMXT2.0M × 4 and RB-(LR)OEMXT2.0M × 6 are attached

RB-OEMXT1.5M × 2 / RB-LROEMXT1.5M × 2

  • No cap: stroke: 50 mm; A: 13 mm; allowable difference: 0 to 10 mm
  • With cap: stroke: 50 mm; A: 31 mm; allowable difference: 0 to 4 mm

RB-OEMXT1.5M × 3

  • No cap: stroke: 75 mm; A: 26 mm; allowable difference: 0 to 15 mm
  • With cap: stroke: 75 mm; A: 44 mm; allowable difference: 0 to 4 mm

RB-OEMXT2.0M × 4

  • No cap: stroke: 100 mm; A: 27 mm; allowable difference: 0 to 20 mm
  • With cap: stroke: 100 mm; A: 44 mm; allowable difference: 0 to 19 mm

RB-OEMXT2.0M × 6

  • No cap: stroke: 150 mm; A: 26 mm; allowable difference: 0 to 30 mm
  • With cap: stroke: 150 mm; A: 43 mm; allowable difference: 0 to 13 mm
  • *Dimension A indicates the available space for the shock absorber thread ridge when full stroke is used with the stop collar attached.
    Example: RB-OEMXT2.0M × 2, without cap
    When using with a stop collar affixed and a full stroke of 50 mm, dimension A is 0 mm, meaning that a lock collar cannot be used.
    Also, when mounting to a frame, affix using the thread ridge at the rear of the unit.
  • *The term "allowable difference" refers to how much the stop collar can travel when the unit is used at less than full stroke.
    Example: RB-OEMXT1.5M × 1B, with cap
    When using a stop collar and the desired stopping point is at 20 mm of stroke, as 25 mm−20 mm=5 mm exceeds the allowable difference of 4 mm, a stop collar will not seat to the shock absorber thread ridge.
    Please install it with a stroke of at least 21 mm.
  • *As energy absorption is reduced when used at a stroke shorter than full stroke, please check that there are no remaining impacts before using.

Notes

  • *Absorbed Energy
    Please select your product so that the total collision energy does not exceed the displayed maximum absorbed energy. This can lead to changes in characteristics and cause damage to the shock absorber.
  • *Collision Speed
    Please make sure that collision speed is within the specified range. Neglecting to do so can lead to changes in damping properties and cause damage to the shock absorber.
  • *Parallel Use
    The minimum speed is as follows:
    RB-OEM Series: at least 0.8 m/s
    RB-LROEM Series: at least 0.3 m/s
    Please set up guides, etc. for colliding objects to ensure loads are balanced. Also, please make sure that the energy per unit is less than 60% of the maximum absorbed energy.
  • *Please refer to the catalog for product information other than the above.
Part Number
RB-LROEMXT2.0MX2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)
With cap Option

-

1 Piece(s) Quote 50M64 × 2.0642,2600.80.08243800 to 771,00051,000774,516.7NoWith square flange

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Irregular Multi Orifice Type
Operating Environment Standard Operating Temperature Range(°C) -10 to 80

Please check the type/dimensions/specifications of the part RB-LROEMXT2.0MX2F in the Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) series.

Similar Part Numbers

Part Number
RB-LROEMXT1.5MX1BLR
RB-LROEMXT1.5MX1BLS
RB-LROEMXT1.5MX1BLSR
RB-LROEMXT2.0MX2L
RB-LROEMXT2.0MX2LF
RB-LROEMXT2.0MX2LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)
With cap Option

-

1 Piece(s) Quote 25M42 × 1.5424251.30.08162240 to 142,00020,000582,100With capWith lock collar and rectangular flange

-

1 Piece(s) Quote 25M42 × 1.5424251.30.08162240 to 142,00020,000582,100With capWith lock collar and stop collar

-

1 Piece(s) Quote 25M42 × 1.5424251.30.08162240 to 142,00020,000582,100With capWith lock collar, stop collar and rectangular flange

-

1 Piece(s) Quote 50M64 × 2.0642,2600.80.08243800 to 771,00051,000774,516.7NoWith lock collar

-

1 Piece(s) Quote 50M64 × 2.0642,2600.80.08243800 to 771,00051,000774,516.7NoWith lock collar and square flange

-

1 Piece(s) Quote 50M64 × 2.0642,2600.80.08243800 to 771,00051,000774,516.7NoWith lock collar and stop collar

Tech Support