(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A shock absorber that can be adjusted for different collision speeds.
[Features]
· Built-in orifice opening/closing adjustment function.
· Absorbed energy is about 1.6 times that of conventional products.
· Adjustable.
· RB-LROEM (XT) low-speed type / RB-OEM (XT) standard type.
· Models available with or without cap included.
· Attached components: none / with lock collar / with stop collar / with rectangular flange / with square flange.
[Applications]
For use with robots, packing equipment, weaving machines, machine tools, etc.
Japanese Only
Part Number
Configured Part Number is shown.
RB-LROEMXT1.5MX2BL
Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) external appearance
Model | RB-LROEMXT 1.5M × 1 | RB-LROEMXT 1.5M × 2 | RB-LROEMXT 2.0M × 2 | |
---|---|---|---|---|
Max. Absorbed Energy (J) | 425 | 850 | 2,260 | |
Outer Diameter Thread Size | M42 × 1.5 | M64 × 2.0 | ||
Stroke Absorption (mm) | 25 | 50 | 50 | |
Collision Speed (m/s)* | 0.08 to 1.3 | 0.08 to 0.8 | ||
Max. Absorbed Energy per Hour (J/hr) | 126,000 | 167,000 | 271,000 | |
Max. Drag Value (N)Note | 20,000 | 20,000 | 51,000 | |
Equivalent Mass Range (kg) | 240 to 142,000 | 480 to 284,000 | 800 to 771,000 | |
Spring Force (N) | Extended | 49 | 49 | 76 |
Compressed | 68 | 80 | 155 | |
Max. Thrust (N) | 6,660 | 6,660 | 17,760 | |
Temperature Range (°C) | -10 to +80 | |||
Weight (kg) | 1.3 | 1.7 | 3.6 | |
Attachable Components | Cap | ✓ | ✓ | ✓ |
Stop Collar | ✓ | ✓ | ✓ | |
Rectangular Flange | ✓ | ✓ | - | |
Square Flange | - | - | ✓ | |
Lock Collar | ✓ | ✓ | ✓ |
Note: The maximum drag value is the impact force arising from collision when used at maximum absorbed energy.
*Indicates collision speed when one unit is used individually. If using two or more units in parallel, please refer to the catalog.
Model | RB-OEMXT 1.5M × 1 | RB-OEMXT 1.5M × 2 | RB-OEMXT 1.5M × 3 | RB-OEMXT 2.0M × 2 | RB-OEMXT 2.0M × 4 | RB-OEMXT 2.0M × 6 | RB-OEM 3.0M × 2 | RB-OEM 3.0M × 3.5 | RB-OEM 3.0M × 5 | RB-OEM 3.0M × 6.5 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Max. Absorbed Energy (J) | 425 | 850 | 1,300 | 2,260 | 4,520 | 6,780 | 2,300 | 4,000 | 5,700 | 7,300 | |
Outer Diameter Thread Size | M42 × 1.5 | M64 × 2.0 | M85 × 2.0 | ||||||||
Stroke Absorption (mm) | 25 | 50 | 75 | 50 | 100 | 150 | 50 | 90 | 125 | 165 | |
Collision Speed (m/s)* | 0.3 to 3.5 | 0.3 to 4.3 | |||||||||
Max. Absorbed Energy per Hour (J/hr) | 126,000 | 167,000 | 201,000 | 271,000 | 362,000 | 421,000 | 372,000 | 652,000 | 933,000 | 1,215,000 | |
Max. Drag Value (N)Note | 20,000 | 20,000 | 20,000 | 51,000 | 51,000 | 51,000 | 67,000 | 67,000 | 67,000 | 67,000 | |
Equivalent Mass Range (kg) | 25 to 9,000 | 45 to 18,000 | 54 to 27,000 | 75 to 47,000 | 118 to 94,000 | 130 to 141,000 | 195 to 36,000 | 215 to 36,000 | 220 to 51,000 | 300 to 56,700 | |
Spring Force (N) | Extended | 49 | 32 | 32 | 76 | 69 | 90 | 110 | 110 | 70 | 120 |
Compressed | 68 | 68 | 80 | 155 | 160 | 285 | 196 | 196 | 196 | 330 | |
Max. Thrust (N) | 2,890 | 2,890 | 2,890 | 6,660 | 6,660 | 6,660 | 12,000 | 12,000 | 12,000 | 12,000 | |
Temperature Range (°C) | -10 to +80 | ||||||||||
Weight (kg) | 1.3 | 1.7 | 2.1 | 3.6 | 4.9 | 6.4 | 5.7 | 6.8 | 8.2 | 10.2 | |
Attachable Components | Cap | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Stop Collar | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | - | - | - | - | |
Rectangular Flange | ✓ | ✓ | ✓ | - | - | - | - | - | - | - | |
Square Flange | - | - | - | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |
Lock Collar | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Note: The maximum drag value is the impact force arising from collision when used at maximum absorbed energy.
*Indicates collision speed when one unit is used individually. If using two or more units in parallel, please refer to the catalog.
List of dimensions for when RB-(LR)OEMXT1.5M × 1 and RB-(LR)OEMXT2.0M × 2 are attached
RB-OEMXT1.5M × 1 / RB-LROEMXT1.5M × 1
RB-OEMXT2.0M × 2/RB-LROEMXT2.0M × 2
List of dimensions for when RB-(LR)OEMXT1.5M × 2, RB-(LR)OEMXT1.5M × 3, RB-(LR)OEMXT2.0M × 4 and RB-(LR)OEMXT2.0M × 6 are attached
RB-OEMXT1.5M × 2 / RB-LROEMXT1.5M × 2
RB-OEMXT1.5M × 3
RB-OEMXT2.0M × 4
RB-OEMXT2.0M × 6
Part Number |
---|
RB-LROEMXT1.5MX2BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length L (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Outer Dia. D (Ø) | Absorbed Energy per Minute (J/min) | With cap | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | M42 × 1.5 | 42 | 850 | 1.3 | 0.08 | 213 | 480 to 284,000 | 20,000 | 58 | 2,783.3 | With cap | With lock collar |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable Type | Orifice Type | Irregular Multi Orifice Type |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range(°C) | -10 to 80 |
Please check the type/dimensions/specifications of the part RB-LROEMXT1.5MX2BL in the Adjustable Shock Absorber Large Series RB-LROEM(XT)/RB-OEM(XT) series.
Part Number |
---|
RB-LROEMXT1.5MX1BLR |
RB-LROEMXT1.5MX1BLS |
RB-LROEMXT1.5MX1BLSR |
RB-LROEMXT1.5MX2BLR |
RB-LROEMXT1.5MX2BLS |
RB-LROEMXT1.5MX2BLSR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length L (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Outer Dia. D (Ø) | Absorbed Energy per Minute (J/min) | With cap | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | M42 × 1.5 | 42 | 425 | 1.3 | 0.08 | 162 | 240 to 142,000 | 20,000 | 58 | 2,100 | With cap | With lock collar and rectangular flange | ||
- | 1 Piece(s) | Quote | 25 | M42 × 1.5 | 42 | 425 | 1.3 | 0.08 | 162 | 240 to 142,000 | 20,000 | 58 | 2,100 | With cap | With lock collar and stop collar | ||
- | 1 Piece(s) | Quote | 25 | M42 × 1.5 | 42 | 425 | 1.3 | 0.08 | 162 | 240 to 142,000 | 20,000 | 58 | 2,100 | With cap | With lock collar, stop collar and rectangular flange | ||
- | 1 Piece(s) | Quote | 50 | M42 × 1.5 | 42 | 850 | 1.3 | 0.08 | 213 | 480 to 284,000 | 20,000 | 58 | 2,783.3 | With cap | With lock collar and rectangular flange | ||
- | 1 Piece(s) | Quote | 50 | M42 × 1.5 | 42 | 850 | 1.3 | 0.08 | 213 | 480 to 284,000 | 20,000 | 58 | 2,783.3 | With cap | With lock collar and stop collar | ||
- | 1 Piece(s) | Quote | 50 | M42 × 1.5 | 42 | 5,700 | 1.3 | 0.08 | 213 | 480 to 284,000 | 20,000 | 58 | 2,783.3 | With cap | With lock collar, stop collar and rectangular flange |
How can we improve?
How can we improve?