(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CU Series Free Mount Cylinder, Long Stroke Type, Double Acting, Single Rod (Part Numbers)

CU Series Free Mount Cylinder, Long Stroke Type, Double Acting, Single Rod

Free mount series of compact air cylinders.
[Features]
· Long stroke type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Japanese Only

Free Mount Cylinder, Long Stroke Type, Double Acting, Single Rod Specifications

Specifications

Tube Inner Diameter (mm) 6 10 16 20 25 32
Fluid Air
Proof Pressure 1.05 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure 0.12 MPa 0.06 MPa 0.05 MPa
Ambient and fluid temperature Without auto switch: -10°C to 70 ℃ (no freezing)
With auto switch: -10°C to 60°C (No freezing)
Lubrication Not required
Piston Speed 50 to 500 mm/s
Cushioning Rubber cushion
Rod-end thread Male thread
Stroke Length Tolerance 0 to +1.0 mm

Standard Stroke Table

JIS symbol: double acting, single rod, rubber bumper

JIS symbol
Double acting, single rod, rubber bumper

Tube Inner Diameter (mm) Standard Stroke (mm)
6, 10, 16 40, 50, 60
20, 25, 32 60, 70, 80, 90, 100

Weight / (): Denotes the values with D-A93

Model Stroke (mm)
40 50 60 70 80 90 100
C(D)U6-□D 43
(53)
49
(59)
55
(65)
- - - -
C(D)U10-□D 64
(74)
72
(82)
80
(90)
- - - -
C(D)U16-□D 92
(122)
104
(134)
116
(146)
- - - -
C(D)U20-□D - - 216
(253)
238
(275)
260
(297)
282
(319)
304
(341)
C(D)U25-□D - - 363
(422)
397
(456)
431
(490)
465
(524)
499
(558)
C(D)U32-□D - - 526
(604)
574
(652)
622
(700)
670
(748)
718
(796)

 

(Unit: g)

 

Part Number
CDU6-[40,​50,​60]D
CDU10-[40,​50,​60]D
CDU16-[40,​50,​60]D
CDU20-[60,​70,​80,​90,​100]D
CDU25-[60,​70,​80,​90,​100]D
CDU32-[60,​70,​80,​90,​100]D
CDU32[TF,​TN]-[60,​70,​80,​90,​100]D
CU6-[40,​50,​60]D
CU10-[40,​50,​60]D
CU16-[40,​50,​60]D
CU20-[60,​70,​80,​90,​100]D
CU25-[60,​70,​80,​90,​100]D
CU32-[60,​70,​80,​90,​100]D
CU32[TF,​TN]-[60,​70,​80,​90,​100]D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications

-

1 Piece(s) Quote 6-10~600.12~0.7Built-in magnet

-

1 Piece(s) Quote 10-10~600.06~0.7Built-in magnet

-

1 Piece(s) Quote 16-10~600.06~0.7Built-in magnet

-

1 Piece(s) Quote 20-10~600.05~0.7Built-in magnet

-

1 Piece(s) Quote 25-10~600.05~0.7Built-in magnet

-

1 Piece(s) Quote 32-10~600.05~0.7Built-in magnet

-

1 Piece(s) Quote 32-10~600.05~0.7Built-in magnet

-

1 Piece(s) Quote 6-10~700.12~0.7Without built-in magnet

-

1 Piece(s) Quote 10-10~700.06~0.7Without built-in magnet

-

1 Piece(s) Quote 16-10~700.06~0.7Without built-in magnet

-

1 Piece(s) Quote 20-10~700.05~0.7Without built-in magnet

-

1 Piece(s) Quote 25-10~700.05~0.7Without built-in magnet

-

1 Piece(s) Quote 32-10~700.05~0.7Without built-in magnet

-

1 Piece(s) Quote 32-10~700.05~0.7Without built-in magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion
Rod Tip Shape Male thread

Tech Support