(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Short Type Shock Absorber RBQ Series Stopper Nut

Short Type Shock Absorber RBQ Series Stopper Nut

Stopper nut for the RBQ Series.
[Features]
· Stopper nut only.
· Material: carbon steel.
· Treatment: zinc trivalent chromate.
[Applications]
· For use with Short Type Shock Absorber RBQ Series.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Please refer to the catalog for details concerning specifications and materials.
  • Actual product is a stopper nut only and is different to the image. Please refer to the catalog for detailed images.

PDF

Short Type Shock Absorber RBQ Series Stopper Nut Specifications

Short Type Shock Absorber RBQ Series Stopper Nut dimensional drawing

Short Type Shock Absorber RBQ Series Stopper Nut dimensional drawing

Part NumberBCh1MM
RBQ16S2225.412M16 × 1.5
RBQ25S323718M25 × 1.5
RBQ30S4147.320M30 × 1.5
RBQ32S4147.325M32 × 1.5

 

(Units: mm)

 

Part Number
RBQ16S
RBQ25S
RBQ30S
RBQ32S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread nominal

SGD 3.38

1 Piece(s) 46 Day(s) M16

SGD 8.63

1 Piece(s) 46 Day(s) M25

SGD 12.60

1 Piece(s) 46 Day(s) M30

SGD 16.68

1 Piece(s) 46 Day(s) M32

Loading...

  1. 1

Basic Information

Main Body, Related Components Related Components

Tech Support