(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Control Motor EA968CG-15

Speed Control Motor EA968CG-15

【Product Specifications】
・Speed range-50Hz:90/1400rpm、60Hz:90/1700rpm
・Voltage-Single phase AC100V
・Output-15W
・Startup torque (N・m)-0.075
・Allowable torque-1200rpm:0.11N・m(50Hz)、0.1N・m(60Hz)90rpm:0.04N・m(50/60Hz)

Part Number

Configured Part Number is shown.

EA968CG-15

Part Number
EA968CG-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 287.24

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Set Motor Type Speed Control Power Supply Single-Phase
Voltage(V) 100 Allowable torque 1,200 rpm: 0.11 N⋅m (50 Hz), 0.1 N⋅m (60 Hz) 90 rpm: 0.04 N⋅m (50/60 Hz) JAN Code 4518340958173

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)