(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-15E (Part Numbers)

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-15E

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…1,500
・ID…25.4
・OD…31.6
・Min. radius…120

Part Number

Configured Part Number is shown.

EA125TA-15E

Part Number
EA125TA-15E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 183.94

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Inner Dia. d(Ø) 25.4
Braid Not Provided Outer Dia. D(Ø) 31.6 Operating Temperature Range(°C) -40::100
JAN Code 4548745314182 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more
Maximum Operating Pressure 7.0 MPa Minimum bending radius 120mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)