(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Hose with Fitting EA125CN-2 (Part Numbers)

Urethane Hose with Fitting EA125CN-2

【Product Specifications】
・Material-Urethane resin
・Max. operating pressure-0.68MPa
・Fitting-Male R (PT) 1/4 x female G (PF) 1/4
・Service temperature: -20 to 70℃
・Excellent in mechanical strength and pressure, abrasion, bending fatigue, heat, and low-temperatureresistances
・ID x OD…8 x 12mm
・Range of use…2m

Part Number

Configured Part Number is shown.

EA125CN-2

Part Number
EA125CN-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 67.01

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 12 Inner Dia. d(Ø) 8
Material Urethane Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance JAN Code 4548745312676
Mounting Screw Male: R (PT) 1/4", female: G (PF) 1/4" Specifications Flex fatigue resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)