(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

VXHSL Series Coaxial Vertical Lighting (Part Numbers)

VXHSL Series Coaxial Vertical Lighting

Small coaxial illumination equipment with excellent uniformity.
[Features]
· Light can be reflected off a flat workpiece by irradiation from the same axis as the camera to make the detected object stand out.
· The lighting itself is compact but features a wide effective irradiation area.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Ideal for all types of image processing, LCD alignment, PCB alignment, glass, metal, and wafer inspections.
· Optimal for gloss on metals and glass and for mirror-surfaced workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VXHSL-525B
VXHSL-525G
VXHSL-525RL
VXHSL-525W
VXHSL-535B
VXHSL-535G
VXHSL-535RL
VXHSL-535W
VXHSL-550B
VXHSL-550G
VXHSL-550RL
VXHSL-550W
VXHSL-575B
VXHSL-575G
VXHSL-575RL
VXHSL-575W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color Width(Range)
(mm)
Width W
(mm)
Length (Range)
(mm)
Length L
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Length (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength (Red)
(nm)

SGD 1,580.84

1 Piece(s) 13 Day(s) or more 10Blue60.1~806430.1~50484.1~5530.1~4040-

SGD 1,580.84

1 Piece(s) 13 Day(s) or more 10Green60.1~806430.1~50484.1~5530.1~4040-

SGD 1,378.37

1 Piece(s) 13 Day(s) or more 10Red60.1~806430.1~50482.1~3330.1~4040633

SGD 1,580.84

1 Piece(s) 13 Day(s) or more 10White60.1~806430.1~50483.1~4430.1~4040-

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10Blue60.1~807450.1~80588.1~10940.1~7050-

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10Green60.1~807450.1~80588.1~10940.1~7050-

SGD 1,522.98

1 Piece(s) 13 Day(s) or more 10Red60.1~807450.1~80583.1~4440.1~7050633

SGD 1,711.00

1 Piece(s) 13 Day(s) or more 10White60.1~807450.1~80586.1~8740.1~7050-

SGD 2,246.09

1 Piece(s) 13 Day(s) or more 10Blue80.1~1008450.1~807810.1~201340.1~7060-

SGD 2,246.09

1 Piece(s) 13 Day(s) or more 10Green80.1~1008450.1~807810.1~201340.1~7060-

SGD 1,956.84

1 Piece(s) 13 Day(s) or more 10Red80.1~1008450.1~80785.1~6640.1~7060633

SGD 2,246.09

1 Piece(s) 13 Day(s) or more 10White80.1~1008450.1~80788.1~101040.1~7060-

SGD 2,651.02

1 Piece(s) 13 Day(s) or more 10Blue100.1~150115100.1~15010420.1~303070.1~10090-

SGD 2,651.02

1 Piece(s) 13 Day(s) or more 10Green100.1~150115100.1~15010420.1~303070.1~10090-

SGD 2,303.93

1 Piece(s) 13 Day(s) or more 10Red100.1~150115100.1~15010410.1~201470.1~10090633

SGD 2,651.02

1 Piece(s) 13 Day(s) or more 10White100.1~150115100.1~15010420.1~302270.1~10090-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square type Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Surface Emission

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)