(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature regulators · controllers (three-phase power supply) (Part Numbers)

Temperature regulators · controllers (three-phase power supply)

A temperature controller manufactured by JUST
· Can be used with three-phase or single-phase power supplies

Part Number

Configured Part Number is shown.

TCSF-330

Part Number
TCSF-330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,366.58

1 Piece(s) 39 Day(s) or more

Loading...

  1. 1

Basic Information

Control Method PID control mode (SSR built-in) Maximum connection current capacity 30A (Resistive Load) Number of Channels 1 points
Input Type Thermocouple or RTD Display Breakdown Capability 0.1 or 1 Accessory No
Ambient temperature and humidity range 0 - 50°C, 20 - 90% RH (non-condensing) Storage ambient temperature and humidity range -25 - 70°C, 5 - 95% RH (no icing or condensation)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)