(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapping Screw【40-225 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
T-16
T-30
T-35
T-40
T-50
T-60
T-65
T-75
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm)

SGD 14.10

225 Pieces Per Package

1 Pack(s) 14 Day(s) 16

SGD 14.10

140 Pieces Per Package

1 Pack(s) 14 Day(s) 30

SGD 14.10

120 Pieces Per Package

1 Pack(s) 14 Day(s) 35

SGD 14.10

105 Pieces Per Package

1 Pack(s) 14 Day(s) 40

SGD 14.10

80 Pieces Per Package

1 Pack(s) 14 Day(s) 50

SGD 14.10

62 Pieces Per Package

1 Pack(s) 14 Day(s) 60

SGD 14.10

50 Pieces Per Package

1 Pack(s) 14 Day(s) 65

SGD 14.10

40 Pieces Per Package

1 Pack(s) 14 Day(s) 75

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Nominal of Thread (M) 4 Detailed Shape Low Flat Head
Mounting Hole Shape Phillips Basic Shape Complete thread Material Steel
Tip Shape Cone Point Additional Shape Standard Sales Unit Box/package
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)