(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Load Door Roller with 440C Bearings H Type (Part Numbers)

Stainless Steel Heavy Load Door Roller with 440C Bearings H Type

Employs high-grade machinery bearings for superior durability.
· The 440C bearings give excellent durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JCP-1106
JCP-1306
JCP-1506
JCP-2006
JCP-A906
JCS-1106
JCS-1306
JCS-1506
JCS-2006
JCS-A906
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Type Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 428.10

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerH TypeMetal110-110

SGD 945.80

1 Piece(s) 10 Day(s) No-----130

SGD 1,399.70

1 Piece(s) 10 Day(s) No-----150

SGD 2,010.90

1 Piece(s) 10 Day(s) No-----200

SGD 252.64

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerH TypeMetal90-90

SGD 513.10

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerH TypeMetal110180110

SGD 1,179.10

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerH TypeMetal130250130

SGD 1,722.30

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerH TypeMetal150300150

SGD 2,360.40

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerH TypeMetal200300200

SGD 380.20

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerH TypeMetal9016090

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Shape H Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)