(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspending Pipe Fixture, Stainless Steel VP Suspending Band with Turn (Part Numbers)

Suspending Pipe Fixture, Stainless Steel VP Suspending Band with Turn

[Features]
· Suspending band for fire-resistant two-layer pipes (composite tube made of fire-resistant coating on rigid vinyl chloride pipe).
· The pipe diameter differs for complex pipes with a fire-resistant coating, so please select your desired product using the support bracket correspondence table as a reference.
· Hard vinyl chloride pipe (VP) for hanging band.
· 200A or higher are made of flat steel without ribbing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010197-13A
N-010197-16A
N-010197-20A
N-010197-25A
N-010197-30A
N-010197-40A
N-010197-50A
N-010197-65A
N-010197-80A
N-010197-100A
N-010197-125A
N-010197-150A
N-010197-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

SGD 6.65

1 Piece(s) 8 Day(s) or more 10~Less than 2013A18Packaged in a Bag

SGD 8.19

1 Piece(s) 8 Day(s) or more 20~Less than 3016A22Packaged in a Bag

SGD 8.39

1 Piece(s) 8 Day(s) or more 20~Less than 3020A26Packaged in a Bag

SGD 11.28

1 Piece(s) 8 Day(s) or more 30~Less than 4025A32Packaged in a Bag

SGD 5.13

1 Piece(s) 8 Day(s) or more 30~Less than 4030A38Packaged in a Bag

SGD 5.32

1 Piece(s) 8 Day(s) or more 40~Less than 5040A48Packaged in a Bag

SGD 5.67

1 Piece(s) 8 Day(s) or more 60~Less than 7050A60Packaged in a Bag

SGD 7.84

1 Piece(s) 8 Day(s) or more 70~Less than 8065A76-

SGD 8.06

1 Piece(s) 8 Day(s) or more 80~Less than 9080A89-

SGD 8.54

1 Piece(s) 8 Day(s) or more 100~Less than 200100A114-

SGD 19.04

1 Piece(s) 8 Day(s) or more 100~Less than 200125A140-

SGD 22.53

1 Piece(s) 8 Day(s) or more 100~Less than 200150A165-

SGD 26.81

1 Piece(s) 9 Day(s) or more 200~Less than 300200A216-

Loading...

  1. 1

Basic Information

Type Hanging Band Material SUS304 Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)