(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fitting, Nipple (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SUS-NI-1
SUS-NI-1/2
SUS-NI-1/4
SUS-NI-1/8
SUS-NI-2
SUS-NI-3
SUS-NI-3/4
SUS-NI-3/8
SUS-NI-4
SUS-NI-11/2
SUS-NI-11/4
SUS-NI-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Length
(mm)

SGD 12.45

1 Piece(s) 11 Day(s) or more 1B(25A)52

SGD 5.76

1 Piece(s) 11 Day(s) or more 1/2B(15A)42

SGD 4.09

1 Piece(s) 11 Day(s) or more 1/4B(8A)34

SGD 3.99

1 Piece(s) 11 Day(s) or more 1/8B(6A)32

SGD 32.88

1 Piece(s) 11 Day(s) or more 2B(50A)66

SGD 88.60

1 Piece(s) 11 Day(s) or more 3B(80A)86

SGD 8.99

1 Piece(s) 11 Day(s) or more 3/4B(20A)47

SGD 4.25

1 Piece(s) 11 Day(s) or more 3/8B(10A)36

SGD 135.91

1 Piece(s) 11 Day(s) or more 4B(100A)94

SGD 22.79

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)62

SGD 16.76

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)58

SGD 60.67

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)73

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)