(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fitting, Tee (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SUS-T-1
SUS-T-1/2
SUS-T-1/4
SUS-T-1/8
SUS-T-2
SUS-T-3
SUS-T-3/4
SUS-T-3/8
SUS-T-4
SUS-T-11/2
SUS-T-11/4
SUS-T-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 20.40

1 Piece(s) 11 Day(s) or more 1B(25A)

SGD 9.82

1 Piece(s) 11 Day(s) or more 1/2B(15A)

SGD 8.07

1 Piece(s) 11 Day(s) or more 1/4B(8A)

SGD 8.18

1 Piece(s) 11 Day(s) or more 1/8B(6A)

SGD 54.76

1 Piece(s) 11 Day(s) or more 2B(50A)

SGD 172.57

1 Piece(s) 11 Day(s) or more 3B(80A)

SGD 14.21

1 Piece(s) 11 Day(s) or more 3/4B(20A)

SGD 8.87

1 Piece(s) 11 Day(s) or more 3/8B(10A)

-

1 Piece(s) 17 Day(s) or more 4B(100A)

SGD 35.76

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)

SGD 30.79

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)

SGD 126.46

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)