(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

G-Strip, Black (Part Numbers)

G-Strip, Black

Made with a rust-resistant baked paint finish. The color is black, so it suits both older materials and natural finishes.
There are multiple holes, so it can be used to create a lapped flat seam with wood. Used as connecting and reinforcing hardware for carpentry.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874845948
4979874845955
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)

SGD 4.00

20 Piece(s) 14 Day(s) 497987484594840×100

SGD 5.30

10 Piece(s) 14 Day(s) 497987484595538×177

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name G - Strip of Paper, Black
Number of pieces(pcs.) 1 Color Black Plate Thickness(mm) 2
Applicable Screw Dia.(mm) 3~4 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)