(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad VPS Series (Single-Layer Pad), Straight Piping VPSH (Circular)10/15 (Part Numbers)

Vacuum Pad VPS Series (Single-Layer Pad), Straight Piping VPSH (Circular)10/15

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPSH10

 
Part Number
VPSH10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.92

1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Barbed Couplers Rubber Group Material NBR Environment Standard
Material Rubber-based Color Black Circular Pad Diameter(φ) 10
Types Upright Piping Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)