(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Bend Y, VU LT (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
VU-LT-200X100
VU-LT-200X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D. 2
(Ø)
Size

SGD 168.54

1 Piece(s) 8 Day(s) or more 114200X100

SGD 175.10

1 Piece(s) 8 Day(s) or more 165200X150

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 90° Y-Branch Material of Applicable Pipe PVC
Applicable Pipe O.D.(Ø) 216

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)