(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Cast Iron Spring Screw Type Spring Intermediate Foot Valve (Part Numbers)

All Cast Iron Spring Screw Type Spring Intermediate Foot Valve

An all cast iron spring screw type spring intermediate foot valve manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

Part Number
TV-10-20A
TV-10-25A
TV-10-32A
TV-10-40A
TV-10-50A
TV-10-65A
TV-10-80A
TV-10-100A
TV-10-125A
TV-10-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)

SGD 42.34

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B(20A)107104

SGD 48.74

1 Piece(s) 8 Day(s) or more 1B(25A)1B(25A)113110

SGD 55.15

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)130121

SGD 62.85

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)1 1/2B(40A)135126

SGD 88.50

1 Piece(s) 8 Day(s) or more 2B(50A)2B(50A)148140

SGD 129.56

1 Piece(s) 14 Day(s) or more 2 1/2B(65A)2 1/2B(65A)217157

SGD 156.48

1 Piece(s) 14 Day(s) or more 3B(80A)3B(80A)225168

SGD 277.10

1 Piece(s) 14 Day(s) or more 4B(100A)4B(100A)313230

SGD 477.19

1 Piece(s) 14 Day(s) or more 5B(125A)5B(125A)367260

SGD 564.45

1 Piece(s) 14 Day(s) or more 6B(150A)6B(150A)400285

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Supply Side, Connection Type Rc Control Side, Connection Type Rc
Operation Method No Part Number Intermediate Foot Screw-In Type Valve Body and Seat Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)