(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Support Units - Square Type - Fixed Side, Square BF Type - (Part Numbers)

Support Units - Square Type - Fixed Side, Square BF Type -
  • Volume Discount

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BF6
BF8
BF10
BF12
BF15
BF17
BF25
BF30
BF35
BF40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Axis height
(mm)
Thickness
(mm)
Width
(mm)
Opposite product model number (fixed side <=> support side) Weight
(g)

SGD 34.85

1 Piece(s) 4 Day(s) or more 106171452BSGK-6-P0-C7120

SGD 34.85

1 Piece(s) 8 Day(s) or more 106171452BSGK-8-P0-C7120

SGD 45.40

1 Piece(s) 8 Day(s) or more 108222060BSGK-10-P5260

SGD 47.85

1 Piece(s)Available 4 Day(s) or more 1010252060BSGK-12-P5270

SGD 49.08

1 Piece(s) 4 Day(s) or more 1015282070BSGK-15-P5310

SGD 55.22

1 Piece(s)Available 4 Day(s) or more 1017392386BSGK-17-P5680

SGD 76.98

1 Piece(s) 4 Day(s) or more 10254830106BSGK-25-P51340

SGD 98.37

1 Piece(s) 4 Day(s) or more 10305132128BSGK-30-P51880

SGD 114.29

1 Piece(s) 4 Day(s) or more 10355232140BSGK-35-P52080

SGD 147.21

1 Piece(s) 4 Day(s) or more 10406037160BSGK-40-P53100

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)