(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Joiner with V Groove (B2 Anodized Aluminum) MA Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AJ1141
AJ1151
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSide A
(mm)

SGD 5.16

1 Piece(s) 7 Day(s) 4.5

SGD 5.45

1 Piece(s) 7 Day(s) 5.5

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner Specifications Different-shape I-shaped type Thickness(mm) 1
Material A6063 Full Length(mm) 995 Side B(mm) 18
Surface Treatment B2 Alumite (Clear Anodize)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)