(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F-Ring Spiral Duct Fitting 90° Section Bend (Part Numbers)

F-Ring Spiral Duct Fitting 90° Section Bend

A fitting made of hot-dip galvanized steel conforming to JIS G 3302 and fitted with a special gasket. [Please read the Safety Precautions written in the catalog.]

[Features]
· Simple to construct and connect.
· The standard connection method for spiral ducting consists of a screw + caulking + tape.
· Secure application performed by working in high places can sometimes be difficult.
· This fitting can reduce transportation and lifting work.
· The overall material volume is reduced when pipes with smaller diameters are sequentially inserted into straight pipes with large diameter.
· Therefore, this fitting will significantly lower the weight compared to items that are prefabricated in a production plants.
Gasket.
· The packing material that is used in the Kurimoto F-Ring spiral duct is a special vinyl chloride compound.
· It has rubber-like elasticity that is not found in conventional vinyl chloride. In addition to being weather/oil/chemical-resistant, it has excellent cold and thermal deformation resistance. The packing is also very similar to rubber in terms of its appearance and texture.
· It has considerably superior bending fatigue strength and ozone resistance compared to rubber.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FR-Z-FE9-175
FR-Z-FE9-200
FR-Z-FE9-225
FR-Z-FE9-250
FR-Z-FE9-275
FR-Z-FE9-300
FR-Z-FE9-325
FR-Z-FE9-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 50.06

1 Piece(s) 11 Day(s) or more 175173

SGD 57.37

1 Piece(s) 11 Day(s) or more 200198

SGD 67.04

1 Piece(s) 11 Day(s) or more 225223

SGD 82.17

1 Piece(s) 11 Day(s) or more 250248

SGD 101.91

1 Piece(s) 11 Day(s) or more 275273

SGD 113.83

1 Piece(s) 11 Day(s) or more 300298

SGD 137.63

1 Piece(s) 11 Day(s) or more 325323

SGD 151.91

1 Piece(s) 11 Day(s) or more 350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 90° Section Bend Material Steel plate
Gaskets Special Soft Vinyl Chloride

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)