(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Package Screw Compressor B Type (Part Numbers)

Compressor, Package Screw Compressor B Type

Achieved no.1 class air capacity. Advanced power saving performance. High temperature ambient temperature (50OC) compatible.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MAS37ED-6E

 
Part Number
MAS37ED-6E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 37,457.52

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 50 or More Motor Rated Output(kW{PS}) 37{50}
Lubrication Method Oil Supply Type Discharge Pressure(MPa) 0.7 Discharge Air Amount(L/min) 5000~Less than 10000
Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200/220V Noise Emission Value(dB) 59
Compression Method Screw Dryers Provided Compression Stages A Stage Compression
Drive Control Method ACCS + Purge Unloader + Automatic Start-Stop Discharge Air Amount(L/min) 6900 Frequency(Hz) 60
External Dimension(mm) 1620X880X1530

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)