(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil-Free Compressor FOH-110A, Oil Free Type (Part Numbers)

Oil-Free Compressor FOH-110A, Oil Free Type

Applicable in various situations such as pneumatic control, pumping chemical/food/medicine pumping, stirring/air supply, high grade painting, air tool driving, air drying / dust removal, tire filling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FOH-110A-50HZP
FOH-110A-60HZP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDriving Source (Rated Voltage) Frequency
(Hz)

SGD 12,891.07

1 Piece(s) 8 Day(s) or more 200V50

SGD 12,891.07

1 Piece(s) 8 Day(s) or more 200/220V60

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 10~Less than 20 Motor Rated Output(kW{PS}) 11{15}
Lubrication Method Oil-Free Type Control Pressure(MPa) 0.85 Discharge Air Amount(L/min) 1000~Less than 5000
Driving Source (Types) Three-Phase Noise Emission Value(dB) 82 Compression Method Reciprocating type
Dryers No Drive Control Method Pressure Switching Discharge Air Amount(L/min) 1280
Air tank volume(L) 260 External Dimension(mm) 1833X665X1146

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)