(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

600 Type, Brass Screw-in Ball Valve (One-Piece Type) (Part Numbers)

600 Type, Brass Screw-in Ball Valve (One-Piece Type)

The fluid seal mechanism has no orientation, preventing piping mistakes. Sealing performance can be maintained for long periods of time.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RZ-N-8A
RZ-N-10A
RZ-N-15A
RZ-N-20A
RZ-N-25A
RZ-N-32A
RZ-N-40A
RZ-N-50A
RZ-N-T-10A
RZ-N-T-15A
RZ-N-T-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape L
(mm)
H
(mm)

SGD 19.05

1 Piece(s) 4 Day(s) or more 1/4B(8A)1/4B(8A)Lever3931

SGD 21.20

1 Piece(s) 4 Day(s) or more 3/8B(10A)3/8B(10A)Lever4436

SGD 22.86

1 Piece(s) 4 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Lever56.541

SGD 27.07

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)Lever5944

SGD 34.83

1 Piece(s) 4 Day(s) or more 1B(25A)1B(25A)Lever7148

SGD 50.59

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)Lever7854

SGD 58.82

1 Piece(s) 4 Day(s) or more 1 1/2B(40A)1 1/2B(40A)Lever8365

SGD 87.74

1 Piece(s) 9 Day(s) or more 2B(50A)2B(50A)Lever10072

SGD 21.20

1 Piece(s) 4 Day(s) or more 3/8B(10A)3/8B(10A)Butterfly Shaped Handle4429

SGD 22.86

1 Piece(s) 4 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Butterfly Shaped Handle56.535

SGD 30.01

1 Piece(s) 4 Day(s) or more 3/4B(20A)3/4B(20A)Butterfly Shaped Handle5939

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 600 Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Operating Temperature Range(°C) ::Normal Temperature Operation Method Manual Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0
Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 4.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)