(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

600 Model, Brass Screw-in Type Ball Valve (Compact Type) (Part Numbers)

600 Model, Brass Screw-in Type Ball Valve (Compact Type)

The fluid seal mechanism has no specific orientation, preventing piping mistakes. Additionally, its sealing performance is maintained over a long time.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RE-8A
RE-10A
RE-15A
RE-20A
RE-25A
RE-32A
RE-40A
RE-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 17.97

1 Piece(s) 6 Day(s) or more 1/4B(8A)1/4B(8A)4237

SGD 18.75

1 Piece(s) 6 Day(s) or more 3/8B(10A)3/8B(10A)4237

SGD 19.95

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)5240

SGD 21.95

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)6044

SGD 27.12

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)7250

SGD 37.87

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)8455

SGD 46.23

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)9265

SGD 61.37

1 Piece(s) 4 Day(s) or more 2B(50A)2B(50A)10972

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 600 Type Ball Valve Type Full Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Lever Operating Temperature Range(°C) ::150
Operation Method Manual Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 4.1 Details of Maximum Allowable Pressure (Water and oil and gas which are 150℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)