(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw Type Ball Valve of 400 Bronze Type (Long Neck) (Part Numbers)

Screw Type Ball Valve of 400 Bronze Type (Long Neck)

[Features]
· Fluid seal mechanism has no orientation, preventing piping mistakes.
· Additionally, sealing performance can be maintained for a long time

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BX-N-15A
BX-N-20A
BX-N-25A
BX-N-32A
BX-N-40A
BX-N-50A
BX-N-T-15A
BX-N-T-20A
BX-N-T-25A
BX-N-T-32A
BX-N-T-40A
BX-N-T-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape L
(mm)
H
(mm)

SGD 41.16

1 Piece(s) 6 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Lever5675

SGD 52.57

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)Lever6579

SGD 73.09

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)Lever7883

SGD 102.40

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)Lever8698

SGD 140.49

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)Lever96102

SGD 179.12

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)Lever109109

SGD 41.16

1 Piece(s) 6 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Butterfly Shaped Handle5679

SGD 52.57

1 Piece(s) 5 Day(s) or more 3/4B(20A)3/4B(20A)Butterfly Shaped Handle6583

SGD 73.09

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)Butterfly Shaped Handle7890

SGD 102.40

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)Butterfly Shaped Handle86105

SGD 140.49

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)Butterfly Shaped Handle96109

SGD 197.04

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)Butterfly Shaped Handle109124

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 400 Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Operating Temperature Range(°C) ::150 Operation Method Manual Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 2.8
Details of Maximum Allowable Pressure (Water and oil and gas which are 150℃ or less)(MPa) 0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)