(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10 K Type - Cast Iron F Type Ball Valve (Part Numbers)

10 K Type - Cast Iron F Type Ball Valve

A special lead-free copper alloy for enabling the provision of safe water. Lead free copper alloy valves for water supplies and hot water supplies.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10-FBF-N-L-50A
10-FBF-N-L-65A
10-FBF-N-L-80A
10-FBF-N-L-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(Ø)

SGD 242.09

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)180120230

SGD 401.45

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)190155400

SGD 513.45

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)200165400

SGD 723.78

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)230200460

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FC200 Nominal Pressure 10K
Ball Valve Type Full Bore Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Lever Operating Temperature Range(°C) ::120 Operation Method Manual
Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)