(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10 K Type - Bronze Screwed Type Ball Valve (Long Neck) (Part Numbers)

10 K Type - Bronze Screwed Type Ball Valve (Long Neck)

The fluid seal mechanism has no specific orientation, preventing piping mistakes. Additionally, its sealing performance is maintained over a long time.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BOX-N-15A
BOX-N-20A
BOX-N-25A
BOX-N-32A
BOX-N-40A
BOX-N-50A
BOX-N-T-20A
BOX-N-T-25A
BOX-N-T-32A
BOX-N-T-40A
BOX-N-T-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape L
(mm)
H
(mm)

SGD 49.40

1 Piece(s) 5 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Lever5675

SGD 60.41

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)Lever6579

SGD 82.60

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)Lever7785

SGD 122.71

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)1 1/4B(32A)Lever90102

SGD 162.45

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)Lever98110

SGD 229.89

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)Lever119118

SGD 60.41

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)Butterfly Shaped Handle6584

SGD 94.03

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)Butterfly Shaped Handle7793

SGD 140.22

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)Butterfly Shaped Handle90110

SGD 185.62

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)Butterfly Shaped Handle98125

SGD 259.69

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)Butterfly Shaped Handle119134

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 10K Ball Valve Type Full Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Operating Temperature Range(°C) ::80 Operation Method Manual
Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow which is 80℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)