(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10 K Type - Lead-Free Bronze Ball Valve (Part Numbers)

10 K Type - Lead-Free Bronze Ball Valve

Lead-free copper alloy to provide safe water. Used for water and hot-water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LBOV-20A
LBOV-25A
LBOV-32A
LBOV-40A
LBOV-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 58.44

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)7148

SGD 83.35

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)8354

SGD 122.90

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)9659

SGD 139.31

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)10670

SGD 224.82

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)12577

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Operating Temperature Range(°C) ::85 Operation Method Manual
Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)