(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Water Faucet Elbow with Inner Screw Reverse Mounting Tab (Part Numbers)

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Water Faucet Elbow with Inner Screw Reverse Mounting Tab

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Water faucet elbow with inner screw reverse mounting tab.
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MK87GC-13
MK87GC-20X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M2 Dimensions

SGD 35.76

1 Piece(s) 11 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)13

SGD 47.29

1 Piece(s) 11 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)20x13

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Made of Bronze Nominal of Thread M1 1/2B(13A)
Connection Thread Type M1 Rp Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)