(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PTFE Pipe Bushing (Part Numbers)

PTFE Pipe Bushing

Bushing made of fluoropolymer (PTFE).
[Features]
·Fluoropolymer fitting.
·There is a female thread inside and a male thread outside.
[Applications]
·It is useful as a joint for various valves, containers, devices, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
16241
16243
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of connection screw Nominal of connection screw, The second mouthful Nominal

SGD 21.09

1 Piece(s) 33 Day(s) or more 1/8B1/4BPB-1-2

SGD 25.05

1 Piece(s) 34 Day(s) or more 1/4B3/8BPB-2-3

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Type Fitting Body Material PTFE
Thread-to-Thread Connection Shape Pipe Bushing Types of connection screw Rc Types of connection screw, Second Port R
Max. Operating Temperature (Material Base Reference Value)(°C) 260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)