(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KOMA SUS FIT, Reducing Socket RS (Part Numbers)

KOMA SUS FIT, Reducing Socket RS

Pipe-expanding mechanical fitting uses a dedicated pipe expander for high load bearing capacity.

[Features]
· Strong fitting with pipe expansion method: Because the structure of the fitting includes nuts attached to the expanded part of the pipe, it demonstrates a strong pull off prevention force. If nut is not tightened, there is no need to worry about the nut coming off if it is engaged with the screw on the main body.
Easy pipe expansion: With the dedicated pipe expander, pipe expansion work can be easily performed.
· Fast and reliable construction: Post pipe expansion fitting can be easily performed with a pipe wrench. No need to remove any parts other than nuts during fitting. By providing a packing room, packing falls are prevented. This prevents errors such as non-mounting of parts during construction.
· Tightening omission can be confirmed at a glance with FP colors of red and blue: Even with fitting completed by hand tightening, leakage can be detected in the water leakage test, and problem locations can be confirmed quickly. In hand tightened (non-tightening) state, red FP color can be visually checked, and once the fitting is tightened at an appropriate torque, the red FP color is hidden under the blue FP color and can no longer be seen. In this manner, tightening completion can be checked at a glance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-RS-20X13SU
KSF-RS-25X13SU
KSF-RS-25X20SU
KSF-RS-30X13SU
KSF-RS-30X20SU
KSF-RS-30X25SU
KSF-RS-40X13SU
KSF-RS-40X20SU
KSF-RS-40X25SU
KSF-RS-40X30SU
KSF-RS-50X20SU
KSF-RS-50X25SU
KSF-RS-50X30SU
KSF-RS-50X40SU
KSF-RS-60X20SU
KSF-RS-60X25SU
KSF-RS-60X30SU
KSF-RS-60X40SU
KSF-RS-60X50SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe O.D.of the second end
(Ø)
Applicable Pipe Nominal diameter (Su) Applicable Pipe Nominal diameter of the second end (Su)

SGD 19.57

1 Piece(s) 10 Day(s) or more 22.2215.882013

SGD 25.91

1 Piece(s) 10 Day(s) or more 28.5815.882513

SGD 25.91

1 Piece(s) 6 Day(s) or more 28.5822.222520

SGD 31.98

1 Piece(s) 10 Day(s) or more 3415.883013

SGD 31.98

1 Piece(s) 6 Day(s) or more 3422.223020

SGD 31.98

1 Piece(s) 6 Day(s) or more 3428.583025

SGD 45.72

1 Piece(s) 10 Day(s) or more 42.715.884013

SGD 45.72

1 Piece(s) 6 Day(s) or more 42.722.224020

SGD 45.72

1 Piece(s) 6 Day(s) or more 42.728.584025

SGD 45.72

1 Piece(s) 10 Day(s) or more 42.7344030

SGD 58.60

1 Piece(s) 6 Day(s) or more 48.622.225020

SGD 58.60

1 Piece(s) 10 Day(s) or more 48.628.585025

SGD 58.60

1 Piece(s) 6 Day(s) or more 48.6345030

SGD 58.60

1 Piece(s) 6 Day(s) or more 48.642.75040

SGD 83.81

1 Piece(s) 10 Day(s) or more 60.522.226020

SGD 83.81

1 Piece(s) 10 Day(s) or more 60.528.586025

SGD 83.81

1 Piece(s) 10 Day(s) or more 60.5346030

SGD 83.81

1 Piece(s) 10 Day(s) or more 60.542.76040

SGD 83.81

1 Piece(s) 6 Day(s) or more 60.548.66050

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Different-diameter sockets Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)