(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KOMA SUS FIT, Female Adapter AQ (Part Numbers)

KOMA SUS FIT, Female Adapter AQ

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSF-AQ-13SUX1/2B
KSF-AQ-20SUX1/2B
KSF-AQ-20SUX3/4B
KSF-AQ-25SUX1B
KSF-AQ-30SUX1B
KSF-AQ-30SUX11/4B
KSF-AQ-40SUX11/2B
KSF-AQ-40SUX11/4B
KSF-AQ-50SUX2B
KSF-AQ-50SUX11/2B
KSF-AQ-60SUX2B
KSF-AQ-60SUX21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread (B) Applicable Pipe Nominal diameter (Su)

SGD 17.18

1 Piece(s) 10 Day(s) or more 15.881/213

SGD 20.61

1 Piece(s) 6 Day(s) or more 22.221/220

SGD 20.61

1 Piece(s) 6 Day(s) or more 22.223/420

SGD 22.21

1 Piece(s) 6 Day(s) or more 28.58125

SGD 29.96

1 Piece(s) 10 Day(s) or more 34130

SGD 29.96

1 Piece(s) 6 Day(s) or more 341 1/430

SGD 36.30

1 Piece(s) 6 Day(s) or more 42.71 1/240

SGD 36.30

1 Piece(s) 10 Day(s) or more 42.71 1/440

SGD 49.28

1 Piece(s) 6 Day(s) or more 48.6250

SGD 49.28

1 Piece(s) 10 Day(s) or more 48.61 1/250

SGD 71.36

1 Piece(s) 6 Day(s) or more 60.5260

SGD 71.36

1 Piece(s) 10 Day(s) or more 60.52 1/260

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Female Adapter Material of Applicable Pipe Stainless Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 2 Surface Treatment No
Operating Temperature Range(°C) 0::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)