(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

C Link (Part Numbers)

Part Number
MC-4
MC-5
MC-6
MC-8
MC-9
MC-11
MC-13
MC-16
MC-19
MC-22
MC-25
MC-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

SGD 3.53

1 Piece(s) 11 Day(s) 21041527

SGD 4.36

1 Piece(s) 11 Day(s) 21152033

SGD 5.54

1 Piece(s) 11 Day(s) 21263036

SGD 7.06

1 Piece(s) 11 Day(s) 21385038

SGD 8.05

1 Piece(s) 11 Day(s) 214910039

SGD 9.93

1 Piece(s) 7 Day(s) 2151115045

SGD 12.13

1 Piece(s) 11 Day(s) 2161320053

SGD 21.32

1 Piece(s) 11 Day(s) 2171625065

SGD 30.00

1 Piece(s) 11 Day(s) 2181930071

SGD 41.82

1 Piece(s) 11 Day(s) 2192240087

SGD 59.79

1 Piece(s) 11 Day(s) 22025600100

SGD 95.07

1 Piece(s) 11 Day(s) 22128800113

Loading...

  1. 1

Basic Information

Type Ring Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)