(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, Through-Wall Elbow Box Fitting (Part Numbers)

Double Lock Joint, Through-Wall Elbow Box Fitting

Used to run a water pipe from indoors to an outdoor water faucet through a wall. Use in a pair with a through-wall elbow box joint (sold separately).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ42-1310-S

 
Part Number
WJ42-1310-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.62

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Fittings for Wall Penetration Elbow Box Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 13 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 10A Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)