(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WJ1 Type, Tapered Male Thread, Bronze (Part Numbers)

Double Lock Joint, WJ1 Type, Tapered Male Thread, Bronze

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ1-1310C-J
WJ1-1310C-S
WJ1-1313C-J
WJ1-1313C-S
WJ1-2013C-S
WJ1A-1316C-S
WJ1A-2016C-S
WJ1A-2020C-S
WJ1C-1316C-S
WJ1C-2016C-S
WJ1C-2020C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Specifications Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 20.13

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10AJapanese Industrial Standard Product Authentication ProductsCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 21.24

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10AJWWA Certification Registration ProductCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 22.59

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)Japanese Industrial Standard Product Authentication ProductsCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 23.59

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)JWWA Certification Registration ProductCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 26.15

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)JWWA Certification Registration ProductCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.70

1 Piece(s) 7 Day(s) or more Polyethylene21.5[1/2B] 1/2B(15A)16AJWWA Certification Registration ProductPEX (Polyethylene Pipe)PN15M kind-

SGD 31.32

1 Piece(s) 7 Day(s) or more Polyethylene21.53/4B(20A)16AJWWA Certification Registration ProductPEX (Polyethylene Pipe)PN15M kind-

SGD 42.40

1 Piece(s) 7 Day(s) or more Polyethylene273/4B(20A)20AJWWA Certification Registration ProductPEX (Polyethylene Pipe)PN15M kind-

SGD 29.70

1 Piece(s) 7 Day(s) or more Polybutene22[1/2B] 1/2B(15A)16AJWWA Certification Registration ProductPB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 31.32

1 Piece(s) 7 Day(s) or more Polybutene223/4B(20A)16AJWWA Certification Registration ProductPB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 42.40

1 Piece(s) 7 Day(s) or more Polybutene273/4B(20A)20AJWWA Certification Registration ProductPB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Tapered male thread Connection Thread Type R
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)