(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve, FS Type, Green Lever Handle (Part Numbers)

Ball Valve, FS Type, Green Lever Handle

Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-FS-08
G-FS-10
G-FS-20
G-FS-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 22.92

1 Piece(s) 7 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 27.09

1 Piece(s) 7 Day(s) or more 3/8B(10A)3/8B(10A)

SGD 35.99

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 47.05

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE/C3604BD Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 4.2
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)