(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hanging Piping Bracket Deck-Use Hanging Bracket (for Flat Decks) I-U Type (ID, UD) (Part Numbers)

Hanging Piping Bracket Deck-Use Hanging Bracket (for Flat Decks) I-U Type (ID, UD)

Integrated structure requires no assembly

[Features]
· Integrated structure does not require assembly.
· Excellent workability due to unique integrated structure.
· Mounting performed by one-touch insertion and screwing in the suspension bolt (W 3/8)).
· Temporary fixing is possible and the mounting position can easily be changed.
· No need for making holes on the deck.
· Construction period can be shortened without working in highly elevated locations.
· Installable at any time regardless of concrete placement.
· For TOHO seat frames and I decks; for Ueki steel pipes and U decks

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A14501-0011

 
Part Number
A14501-0011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.11

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment No
Allowable Static Load(kgf) 100 The Diameter of Hanging Bolt W3/8 Qty.(piece) 1
Part number (Part number) Type I-U

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)