(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspending Pipe Fixture, Part for Rolled Band Series, Suspended Ring wood Screw (Part Numbers)

Suspending Pipe Fixture, Part for Rolled Band Series, Suspended Ring wood Screw

[Features]
· Anchor plug-compatible product for wood screws.
· Wood screw dimensions are φ6.2 x 28 mm.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10251-0019

 
Part Number
A10251-0019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.49

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1 Length(mm) 60 Width(mm) 32
Wood Screw Dimensions φ6.2X28mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)