(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Elbow Fitting for Stainless Steel Pipes (Part Numbers)

Mechanical Elbow Fitting for Stainless Steel Pipes

A mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.
· The packing has stable long term sealing properties due to its structure in which the appropriate pressure is applied to the surface.
· The packing is made using a fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when it is used as a water supply device.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a stronger connecting force is achieved via the "wedge effect".
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless the pipe ends are expanded, the pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· If you have forgotten to perform the final tightening, liquids will leak from fittings during pressure tests, informing you that further tightening is required.
· Expanded pipes can be easily corrected after setting using the automatic device.
· The pipe can easily be supported and secured in place as the connecting part between the pipe and the fitting is not prone to wobbling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLL-13
ZLL-20
ZLL-25
ZLL-30
ZLL-40
ZLL-50
ZLL-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable pipe outer diameter nominal

SGD 15.45

1 Piece(s) 5 Day(s) or more 15.8813Su

SGD 17.76

1 Piece(s) 5 Day(s) or more 22.2220Su

SGD 24.36

1 Piece(s) 5 Day(s) or more 28.5825Su

SGD 41.04

1 Piece(s) 5 Day(s) or more 3430Su

SGD 50.23

1 Piece(s) 5 Day(s) or more 42.740Su

SGD 58.28

1 Piece(s) 5 Day(s) or more 48.650Su

SGD 93.99

1 Piece(s) 5 Day(s) or more 60.560Su

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters connection Types of connection, Connection of pipes having same diameter Elbow Applicable Pipe Material Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range Min(℃) 0
Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)