(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resin Coated Pipe Fitting - Coated Fitting Reducer Tees (Part Numbers)

Resin Coated Pipe Fitting - Coated Fitting Reducer Tees

[Features]
· Pipe fitting coated reducer tees having resin coating with epoxy resin baked paint finish on the interior, and threaded portion subjected to anti-rust treatment.
· Lightweight.
· Tough materials.
· Carton packaging for easy handling

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RT-25X20A-C
RT-32X20A-C
RT-40X20A-C
RT-50X40A-C
RT-65X50A-C
RT-80X50A-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 7.29

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

SGD 12.86

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

SGD 20.35

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

SGD 27.67

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

SGD 67.23

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)

SGD 84.81

1 Piece(s) 7 Day(s) or more 3B(80A)3B(80A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Black heart malleable cast iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)