(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fixed Shock Absorber ECO Series (Part Numbers)

Fixed Shock Absorber ECO Series

This product is a next generation fixed-type shock absorber using highly durable new surface treatment ENICOTE2 and no nickel material, which is an alternative to the old PM/PRO series.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ECO25MC-2B

Part Number
ECO25MC-2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full length A
(mm)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)
Pitch
(Pich)

SGD 61.37

1 Piece(s) 6 Day(s) or more 1016M1414263.20.43107.228001125145661.5

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed type Orifice Method Multi-orifice
Operating Environment Standard / Copper-based Non-use Body Material Steel Allowable Angular Misalignment Degree(deg) 5
Operating Temperature Range(°C) -10::+80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)