(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Rope Vibration Absorber, WR Type (Part Numbers)

Wire Rope Vibration Absorber, WR Type

Click this image to zoom it.

Move the mouse over the image to zoom

Ideal for absorbing shock and vibration. This product is particularly effective for random vibrations.

(i)Caution

  • Aerozine processing was applied as surface treatment after the manufacturing plant of Enidine had transferred. Products shipped on April 6, 2016 and later do not comply with the RoHS directive.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WR8-700-08-DM

Part Number
WR8-700-08-DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModel type Dimension H
(mm)
Dimension W
(mm)
Length
(mm)
Dimension L
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L3
(mm)
Thread Size Max. Load
(N)
Winding number Bar Width
(mm)

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model6489146.1131.1---M6386815.9

Loading...

  1. 1

Frequently asked question (FAQ)

Question: How should the product be installed?
Answer: Tilted and roll installation are possible as well as compression. However, the load limit is different.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)