(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Rope Vibration Absorber, WR Type

Wire Rope Vibration Absorber, WR Type

Click this image to zoom it.

Move the mouse over the image to zoom

Ideal for absorbing shock and vibration. This product is particularly effective for random vibrations.

(i)Caution

  • Aerozine processing was applied as surface treatment after the manufacturing plant of Enidine had transferred. Products shipped on April 6, 2016 and later do not comply with the RoHS directive.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WR2-100-10-DM
WR2-200-10-DM
WR2-400-10-DM
WR2-600-10-DM
WR2-700-10-DM
WR2-800-10-DM
WR3-100-10-DM
WR3-200-10-DM
WR3-400-10-DM
WR3-600-10-DM
WR3-700-10-DM
WR3-800-10-DM
WR4-100-10-DM
WR4-200-10-DM
WR4-400-10-DM
WR4-500-10-DM
WR4-600-10-DM
WR4-700-10-DM
WR4-800-10-DM
WR5-200-10-DM
WR5-400-10-DM
WR5-600-10-DM
WR5-800-10-DM
WR5-900-10-DM
WR6-200-10-DM
WR6-300-10-DM
WR6-400-10-DM
WR6-500-10-DM
WR6-600-10-DM
WR6-700-10-DM
WR6-800-10-DM
WR6-850-10-DM
WR6-900-10-DM
WR6-950-10-DM
WR8-200-08-DM
WR8-400-08-DM
WR8-500-08-DM
WR8-600-08-DM
WR8-700-08-DM
WR8-800-08-DM
WR8-850-08-DM
WR8-900-08-DM
WR12-200-08-DM
WR12-206-06-DM
WR12-300-08-DM
WR12-306-06-DM
WR12-400-08-DM
WR12-406-06-DM
WR12-500-08-DM
WR12-506-06-DM
WR12-606-06-DM
WR12-700-08-DM
WR12-706-06-DM
WR12-800-08-DM
WR12-806-06-DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModel type Dimension H
(mm)
Dimension W
(mm)
Length
(mm)
Dimension L
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L3
(mm)
Thread Size Max. Load
(N)
Winding number Bar Width
(mm)

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model182579.568.3---M4471010.2

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model202879.568.3---M4361010.2

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model253079.568.3---M4311010.2

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model283379.568.3---M4271010.2

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model303679.568.3---M4221010.2

SGD 96.44

1 Piece(s) 8 Day(s) or more 10Crimps model333879.568.3---M4201010.2

SGD 118.42

1 Piece(s) 8 Day(s) or more 10Crimps model2328112.3100.3---M5851012.7

SGD 118.42

1 Piece(s) 8 Day(s) or more 10Crimps model2530112.3100.3---M5761012.7

SGD 118.42

1 Piece(s) 4 Day(s) or more 10Crimps model2833112.3100.3---M5621012.7

SGD 118.42

1 Piece(s) 8 Day(s) or more 10Crimps model3338112.3100.3---M5441012.7

SGD 111.68

1 Piece(s) 8 Day(s) or more 10Crimps model3641112.3100.3---M5401012.7

SGD 118.42

1 Piece(s) 8 Day(s) or more 10Crimps model3843112.3100.3---M5401012.7

SGD 128.60

1 Piece(s) 8 Day(s) or more 10Crimps model2836127114.3---M62131014.3

SGD 136.73

1 Piece(s) 8 Day(s) or more 10Crimps model3038127114.3---M61941014.3

SGD 136.73

1 Piece(s) 8 Day(s) or more 10Crimps model3341127114.3---M61661014.3

SGD 136.73

1 Piece(s) 8 Day(s) or more 10Crimps model3643127114.3---M61561014.3

SGD 136.73

1 Piece(s) 8 Day(s) or more 10Crimps model3846127114.3---M61421014.3

SGD 128.60

1 Piece(s) 8 Day(s) or more 10Crimps model4148127114.3---M61331014.3

SGD 136.73

1 Piece(s) 8 Day(s) or more 10Crimps model4351127114.3---M61171014.3

SGD 175.81

1 Piece(s) 8 Day(s) or more 10Crimps model3041127114.3---M63641014.3

SGD 175.81

1 Piece(s) 8 Day(s) or more 10Crimps model3343127114.3---M63091014.3

SGD 175.81

1 Piece(s) 8 Day(s) or more 10Crimps model3848127114.3---M62571014.3

SGD 175.81

1 Piece(s) 8 Day(s) or more 10Crimps model4653127114.3---M62161014.3

SGD 175.81

1 Piece(s) 8 Day(s) or more 10Crimps model5364127114.3---M61721014.3

SGD 188.01

1 Piece(s) 92 Day(s) or more 10Crimps model3036127114.3---M67341014.3

SGD 188.01

1 Piece(s) 92 Day(s) or more 10Crimps model3338127114.3---M67121014.3

SGD 188.01

1 Piece(s) 8 Day(s) or more 10Crimps model3641127114.3---M66011014.3

SGD 188.01

1 Piece(s) 92 Day(s) or more 10Crimps model3843127114.3---M65781014.3

SGD 188.01

1 Piece(s) 8 Day(s) or more 10Crimps model4148127114.3---M65121014.3

SGD 176.83

1 Piece(s) 92 Day(s) or more 10Crimps model4348127114.3---M64891014.3

SGD 188.01

1 Piece(s) 8 Day(s) or more 10Crimps model5158127114.3---M63651014.3

SGD 188.01

1 Piece(s) 92 Day(s) or more 10Crimps model5475127114.3---M62361014.3

SGD 188.01

1 Piece(s) 8 Day(s) or more 10Crimps model6288127114.3---M61781014.3

SGD 188.01

1 Piece(s) 34 Day(s) or more 10Crimps model81107127114.3---M61201014.3

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model4856146.1131.1---M6778815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model5464146.1131.1---M6667815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model5971146.1131.1---M6556815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model6480146.1131.1---M6445815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model6489146.1131.1---M6386815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model6795146.1131.1---M6351815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model67100146.1131.1---M6325815.9

SGD 213.65

1 Piece(s) 92 Day(s) or more 10Crimps model83108146.1131.1---M6297815.9

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model7184215.9155.630.244.5111.1M81468825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model7184169.2155.66.944.5111.1M61090625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model7489215.9155.630.244.5111.1M81357825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model7489169.2155.66.944.5111.1M61023625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model76105215.9155.630.244.5111.1M81068825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model76105169.2155.66.944.5111.1M6801625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model83108215.9155.630.244.5111.1M8979825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model83108169.2155.66.944.5111.1M6734625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model89108169.2155.66.944.5111.1M6712625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model105121215.9155.630.244.5111.1M8534825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model105121169.2155.66.944.5111.1M6396625.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model108140215.9155.630.244.5111.1M8423825.4

SGD 290.57

1 Piece(s) 92 Day(s) or more 10Clamp model108140169.2155.66.944.5111.1M6320625.4

Loading...

  1. 1

Frequently asked question (FAQ)

Question: How should the product be installed?
Answer: Tilted and roll installation are possible as well as compression. However, the load limit is different.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)